MQS-IB Beam connector
New productItem #r6200154
Galvanized pre-assembled beam connector with FM approval for seismic bracing of fire sprinkler pipes on steel structures
- Approvals: FM approved seismic sprinkler applications
- Diameter - D: 1/2 in
- Material composition: Connector: S275JR - DIN EN 10025, Bolt: Steel grade 8.8, Nut: Steel grade 8
Share
Features & Applications
Features & Applications
Features
- Compatible with steel beams from 6 to 28 mm flange thickness
- FM-approved system for bracing of fire sprinkler installations
- Meets U.S.A. National Fire Protection Association (NFPA) requirements for seismic braces
- Shear-off bolt heads make installation and inspection quicker and easier
Applications
- Seismic approved (FM) bracing of fire sprinkler pipes
- Steel beam attachment component for longitudinal and transversal brace assembly
- For use in combination with MQS-SP-L or MQS-SP-T channel connectors