MW-C ceiling clip
New productItem #r11853545
Multifunctional loop clamp for fastening MW wire rope suspension systems to any vertical, horizontal or sloped surface
- Material composition: Steel
- Surface finish: Indoor Coated - Pre-galvanized
- Environmental conditions: Dry indoor conditions (C1) Indoor with temporary condensation (C2)
Share
Features & Applications
Features & Applications
Features
- Faster installation – simply hook the looped end of a wire rope into the loop clamp and anchor it into position
- Versatile – you can hang MW wire rope suspension systems from any plumb, inclined or level surface with the same mounting bracket
- Easy to handle – loop clamp delivered ready to anchor
- CE mark (DIN EN 13964)
Applications
- Hanging wire rope MEP suspension systems from concrete T-beams
- Hanging wire rope MEP suspension systems from sloped or flat ceilings
- Fastening wire rope MEP suspension systems to walls
- Suitable for use in dry, indoor environments only
- Compatible with 1.5, 2.0, 3.0 and 5.0 Hilti wire rope