MW-LP L Cable lock kit with wire rope loop ending
New productItem #r14156964
Wire rope with end loop and adjustable lock for suspending fixtures from suitable building features such as steel beams
- Material composition: Wire: steel, Lock: aluminium
- Surface finish: Indoor Coated - Electro galvanized
- Environmental conditions: Dry indoor conditions (C1) Indoor with temporary condensation (C2)
Share
Features & Applications
Features & Applications
Features
- Shorter installation time – wire suspension kits give you a much faster alternative to traditional methods with threaded rod
- Versatile – you can use the same wire suspension kit with a wide range of fixtures, base materials and Hilti MT strut and MVA ventilation hardware, simplifying inventory management
- Easier to adjust – self-locking wire lock can be adjusted tool-free, making levelling, retrofitting and long drop lengths much simpler. Pre-mounted safety nuts on the locks can then be tightened to help fix the wire rope securely in place
- Productivity services available – engineering and prefabrication services can be provided on complex projects
- SMACNA compliance – tested and verified according to the HVAC Duct Construction Standards (ANSI/SMACNA 006-2006)
Applications
- Suspending HVAC fixtures, including spiral and rectangular ductwork (using compatible MVA duct hangers), from steel beams
- Lateral bracing
- Suspending electrical fixtures from beams – including cable trays, cable baskets, conduit racks, or lighting
- Suspending architectural elements from concrete or steel – including acoustic, heating and cooling panels, as well as overhead grids
- Suitable for use in dry, indoor environments only