DSH 700-X Gas cut-off saw
New productItem #r11460424
Versatile rear-handle 70 cc gas saw with auto-choke – cutting depth up to 5" with a 14" blade
- Motor cylinder: 68.7 cm³
- Rated power: 3.5 kW
- Wet or dry operation: Wet and Dry
Customers also searched for gas powered metal cutting saw, gas powered concrete saw, gas powered saw, gas powered metal saw or gas concrete saw
- The most versatile gas cut-off saw we've ever made – cut up to 5" deep with a 14" blade, and even convert to flush-cut mode
- Easy-start gas saw – unique auto-choke helps to make first-pull ignition the norm, and flooded engines virtually impossible
- Robust – upgraded air filters and re-engineered internal components help the gas saw to deliver uninterrupted, high performance
- Easy self-service maintenance – pre-tensioned belt and virtually unbreakable starter rope help to minimize the saw's maintenance downtime
- Compatible with the DSH-P water pump – feeds water to your gas saw from any source, no pressurization needed
- Construction work – cutting out openings in brick or concrete walls
- Metalwork – cutting steel profiles, pipes and steel sheets
- Laying paving – cutting curbstones and paving slabs to size
- Masonry work – cutting bricks and blocks to size
- Floor construction – cutting expansion joints in fresh concrete

We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.