TE 500 SDS-Max chipping hammer
New productItem #r7770034
Robust SDS Max (TE-Y) demolition hammer for light-duty chiseling in concrete and masonry
- Working direction: Wall
- Tool chuck type: TE-Y (SDS Max)
- Weight according EPTA-Procedure 01/2003 without battery: 10.8 lb.
Share
Customers also searched for demo hammer, SDS-Max demolition hammer, concrete breaker or demolition hammer
Features
- Robust tool with extra protection against heat and dust – prolonging the lifetime and lowering repair costs
- Low weight and compact design for easy handling
- Great performance to weight ratio – so you get a powerful breaker which is much less tiring to use
- Detachable supply cord for quick and easy replacement of damaged/broken cords on the jobsite
- Optional DRS-B dust removal system collects up to 95% of dust
Applications
- Chiseling on concrete and masonry walls
- Creating channels in concrete and masonry to install pipes and cables
- Light chipping and tile removal
- Enlarging breaches
- Light-duty wall demolition

Hilti Tool Service
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- Product warranty against parts and manufacturing irregularities for 20 years
- 1 or free, in and out of the repair center the same day or repair is free of charge

Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Loan tools during repair to reduce downtime.
- Theft coverage helps to reduce financial risk and unexpected expenses.
- Temporary tools for peak times and special applications help to reduce investments.
- Individual labels and online visibility provide tool fleet transparency.