Autofeed unit DD AF-CA 220-480V
New productItem #2095123
Autofeed unit to assist the drilling process with rig-based diamond coring systems – for use with the DD 350-CA and DD 500-CA
- For use with: DD 350-CA, DD 500-CA
- Weight: 9.92 lb.
- Dimensions (LxWxH): 14.2 x 7.6 x 5.2 in
Share
Features & Applications
Features & Applications
Autofeed unit DD AF-CA 220-480V #2095123
Features
- Unmatched productivity with fully automated drilling process
- Automatic surface detection, water management, hole starting, iron boost and through-hole detection
- Intelligent algorithm for immediate reaction to any change in the characteristics of the base material
- Applies optimum power during the drilling process, resulting in extended equipment lifetime and faster drilling progress
- No exposure to vibration – for greater operating safety and higher working comfort
Applications
- Serial drilling of through-holes and penetrations
- Corner holes for sawing
- Large diameters and deep hole drilling
- Stitch coring for installing cable trays
- Drilling where access to the hole is difficult
Services
Fleet Management
We manage your tools so you can manage your business.