DD AF-CA H 120V Auto Feed Unit
New productItem #2240511
Cut Assist autofeed unit to assist the drilling process with rig-based diamond coring systems – for use with the DD 250-CA
- For use with: DD 250-CA
- Weight: 9.26 lb.
- Dimensions (LxWxH): 6.9 x 5.4 x 12.8 in
Share
Features & Applications
Features & Applications
DD AF-CA H 120V Auto Feed Unit #2240511
Features
- Unmatched productivity and convenience – autofeed units enable assisted core drilling
- Greater operator safety, higher working comfort and less fatigue when core drilling in difficult conditions
- Intelligent features include automatic surface detection, tracking of drilling depth, water management, hole starting and through-hole detection
- Applies optimum power during the drilling process, helping to prolong equipment lifespan while reducing your drilling time per hole
- Bluetooth® data transfer between drill motor and autofeed unit – convenient, graphical controls via the core drill’s display
Applications
- Upgrading DD 250-CA core drills for near-autonomous operation
- Large diameters
- Deep holes