DX 6-IE Powder-actuated insulation fastening nailer
New productItem #r11908225
Fully automatic powder-actuated fastening nailer for fastening insulation to concrete, masonry and steel
- Dimensions (LxWxH): 23.9 x 2.7 x 7.5 in
- Weight: 7.7 lb.
- Fastener Intake: Insulation
Share
Features
- Quick, one-step solution for fastening insulation boards (soft and hard) and mineral wool to concrete, masonry and steel
- Higher productivity – automatic piston return and cartridge advancement equip you to work up to 5 times faster than alternative fastening methods
- One-step energy level setting – expanded on-tool power adjustment means you can use a single cartridge color for many fastenings
- Easy to operate – precise control helps to deliver consistent, more accurate fastening
- On-board display – shows when your nailer needs cleaning or maintenance
Applications
- Fastening insulation boards to soft and tough concrete, steel, and CMU
- Fastening insulation to walls and ceilings
- Fastening light ventilated façade insulation
- Fastening ETICS insulation
- Fastening basement perimeter wall insulation