DX 6-GR Powder-actuated grating nailer
New productItem #r11908524
Fully automatic powder-actuated nailer for fastening grating and diamond plate
- Dimensions (LxWxH): 19.3 x 2.7 x 7.5 in
- Weight: 7.5 lb.
- Fastener Intake: Threaded stud
Share
Features
- Faster – up to 120 grating fastenings per hour by one user
- Higher productivity – automatic piston return and cartridge advancement equip you to work up to 5 times faster than alternative fastening methods
- One-step energy level setting – expanded on-tool power adjustment means you can use a single cartridge color for many fastenings
- Easy to operate – precise control helps to deliver consistent, more accurate fastening
- On-board display – shows when your nailer needs cleaning or maintenance
Applications
- Fastening gratings to steel structures
- Fastening diamond plates to steel structures