BX 3-22 Cordless concrete nailer
New productItem #r13336060
Nuron battery-powered fastening tool for attaching drywall track and other light-duty fastening to concrete, steel and masonry (max. nail length 30 mm│1-1/8”)
- Dimensions (LxWxH): 18.7 x 5.3 x 14.6 in
- Tool body weight: 3.514 kg
- Fastener Intake: Collated
Customers also searched for direct fastening tool, Nuron battery platform, cordless nailer, cordless concrete nailer or cordless fastening tool
- Fully electric nailer with 30-nail magazine developed specifically for drywall contractors – BX 3-22 can replace your gas-actuated tools for laying track with lower noise, recoil, maintenance and no gas costs or user certification
- Uncompromised cordless performance – drive up to 850 nails per charge thanks to revolutionary Nuron batteries and the more efficient brushless motor
- Smart features – the tool automatically primes for the first fastening when you pick it up. Active troubleshooting via the ON!Track app and a nail refill indicator also help you avoid downtime on the jobsite
- Engineered for better handling – contoured grip, short stroke and LED light help you work more comfortably when driving hundreds of nails per day
- Nuron battery platform – cordless fastening tools without compromise thanks to longer-lasting batteries, premium fasteners and a range of services to keep you productive, today and tomorrow
- Fastening drywall track to concrete and steel (max. nail length 30 mm)
- Fastening wall ties/brick ties to concrete, solid masonry or steel
- Fastening membranes, mesh and sheeting to concrete
- Fastening cables and conduits to concrete and steel (optional ME nailer nose recommended)
- Fastening drywall track to concrete and steel (max. nail length 1-1/8”)

- Product warranty against parts and manufacturing irregularities for 20 years
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- 1 or free, in and out of the repair center the same day or repair is free of charge

We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.
Technical Data
Documents
-
- Operating Instruction C 4-22 (02) (02), Italian, Russian, Hebrew, Serbian, German, Swedish, Turkish, Ukrainian, French, Arabic, Portuguese, Finnish, Spanish, Norwegian, Polish, Lithuanian, Latvian, Romanian, Korean, Bulgarian, Slovakian, Japanese, Estonian, Croatian, English, Kazakh, Chinese, Danish, Czech, Hungarian, Dutch, Greek, Slovene, [ 3.2 MB ]
- Operating Instruction BX 3-22 (03), English, Spanish, French, Portuguese, [ 4.8 MB ]
- Operating Instruction Li-Ion, Italian, Russian, Hebrew, Serbian, German, Swedish, Turkish, Ukrainian, Arabic, French, Portuguese, Finnish, Spanish, Norwegian, Polish, Lithuanian, Latvian, Romanian, Korean, Bulgarian, Slovakian, Japanese, Estonian, Croatian, Kazakh, English, Chinese, Danish, Czech, Hungarian, Dutch, Greek, Slovene, [ 1.5 MB ]