GX-IE XL Gas-actuated insulation nailer
New productItem #r19718461
Gas nailer for insulation fastening on soft and some tough concrete and cold formed steel studs (insulation board thickness 25 – 200 mm | 1" – 7 7/8")
- Fastener Intake: Single
- Fastener length range: 0.98 - 7.87 in
- Power source type: GC 52 Gas can
Share
Features & Applications
Features & Applications
Features
- Quick and easy fastening method for insulation applications – up to five times quicker than conventional methods
- Short and comfortable stroke (20 mm │ 3/4") with low recoil, reducing fatigue, especially in overhead applications
- Cordless tool platform – the same battery for all 12V Hilti tools
- Excellent battery reach – 5,000 nails per charge, with a charging time of just 30 minutes
- Excellent gas can reach – more than 800 shots per gas can
Applications
- One system that fastens mineral wool, EPS, XPS, PIR, and PUR to soft and some tough concrete and cold formed steel stud
- Suitable for fastening insulation material to wall and ceiling.
- Suitable for fastening insulation material in Light-ventilated Façade application (LVF)
- Suitable for fastening insulation material to the bottom of concrete slab (ceiling)
- Fastening basement perimeter wall insulation (foundation wall)