GX 3-ME Gas-actuated fastening tool
New productItem #r4410162
Gas nailer with single power source for electrical and mechanical applications
- Dimension (L x W): 436 x 5.2 mm
- Tool body weight: 3.99 kg
- Fastener Intake: Collated
Share
Features & Applications
Features & Applications
Features
- No battery – so no power source needed and no downtime due to charging
- Curved, 40-nail magazine for better accessibility in narrow spaces and deep tracks
- High fastening rate for high productivity and maximum efficiency
- Wide range of nails for fastening to a wide variety of materials
- Gas gauge helps to avoid running out of gas unexpectedly
Applications
- Fastening cables and conduits to floors, walls and ceilings on concrete, solid masonry or steel
- Fastening various light electrical installations to floors, walls and ceilings on concrete, solid masonry or steel
- Fastening heating pipes to floors on concrete
- Suitable for various light-duty fastening applications on concrete, solid masonry or steel
- Fastening drywall track to floors, walls and ceilings on concrete, solid masonry or steel – use of the IF nailer nose is recommended