DX 5-F10 Powder-actuated tool
New productItem #r6168225
Digitally enabled, fully automatic and high-productivity powder actuated nailer for fastening W10 threaded studs
- Dimensions (LxWxH): 18.6 x 2.8 x 7.1 in
- Weight: 7.5 lb.
- Fastener Intake: Single
Share
Customers also searched for Powder tool, Concrete nailer, Stud gun, Steel nailer or Powder-Actuated tool
Features
- Smart tool that tells you when cleaning or maintenance is required
- Built-in connectivity with the Hilti Connect app – putting key tool data, how-to videos and technical support at the operator's fingertips
- High productivity – fully automatic piston return and cartridge transport
- Ideal for driving DS heavy-duty fasteners and 3/8" threaded studs
- Features power regulation for optimum fastener driving control
Applications
- Installing overhead sprinkler pipe suspensions using W10 threaded studs
- Fastening installation channels to steel and tough concrete using DS nails or W10 threaded studs