UD 4 Drill driver
New productItem #r7490568
Lightweight, compact corded drill driver for applications in metal and wood
- Chuck clamping range: 1 - 10 mm
- No load RPM: gear 1: 3200 rpm
- Maximum torque (Soft / Hard Joint): 106 in-lb (soft joint)
Customers also searched for electric drill , three jaw chuck , keyless chuck , keyless drill chuck or jacobs chuck
- Lightweight and compact tool
- 3000 rpm for the highest productivity in metal drilling
- 10 mm keyed metal chuck
- Subcompact-class tool delivering compact-class performance
- Engineered to deliver best-in-class performance as a system with Hilti HSS drill bits
- HVAC ducts
- Handrails, balustrades and ladders
- Curtain wall frames
- Drilling into primary steel
- Steel support angles

- 1 or free, in and out of the repair center the same day or repair is free of charge
- Product warranty against parts and manufacturing irregularities for 20 years

We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.
- Individual labels and online visibility provide tool fleet transparency.