DWS 225 Long-neck sander
New productItem #r13340751
Long-neck random orbital drywall sander with variable-speed brushless motor and dust extraction (supplied with bag and extension pole)
- Sanding plate diameter: 8.86 in
- Weight according EPTA-Procedure 01/2003 without battery: 7.7 lb.
- Speed of oscillation - range: 4000 - 8000 rpm
Share
Customers also searched for orbital drywall sander, drywall sander, sanders or long neck sander
Features
- Faster to finish – long-neck sanders can reduce project time due to the combination of speed, surface finish, and minimal rework so you can get the job done sooner
- Easier to use – random orbital sanders are less likely to leave surface marks, so need much less practice and re-work to achieve a perfect drywall finish
- Better handling – lower weight, better tool balance and 180° flexible, open sanding head give you the comfortable control needed when sanding walls, ceilings and into corners
- Virtually dust-free sanding – dust extraction through the sanding discs helps to prolong their lifespan, keep the air clear and minimize cleanup
- Minimized downtime – virtually maintenance-free brushless motor and detachable power cord for easier on-site servicing
Applications
- Finishing drywall ceilings and walls – with the long-neck sander extension pole (included), you can often avoid using ladders or scaffolds
- Sanding drywall, gypsum and plasterboard filler – variable speed motor gives you better control over surface finish and removal rate
- Removing paint, adhesive, coatings or residue

Fleet Management
We manage your tools so you can manage your business.