AG 4S-22 Cordless angle grinder (4.5")
New productItem #r17816022
Cordless brushless angle grinder with adjustable speed for everyday cutting and grinding with discs up to 4.5" (Nuron battery platform)
- Disc diameter: 4.5 in
- Max. cutting depth: 1.1 in
- No load RPM: gear 1: 3400 rpm; gear 2: 3800 rpm; gear 3: 4400 rpm; gear 4: 5200 rpm; gear 5: 6300 rpm; gear 6: 7600 rpm
Share
Features
- More cuts per charge – lasts up to 10% longer and cuts up to 10% faster than previous Hilti angle grinders, thanks to the combination of brushless motor and revolutionary Nuron batteries
- Suitable for stainless steel – precise speed control from 3400-7600 rpm, so you can use the same grinder for rough material removal and precise surface finishing
- More comfortable grip – slimline, contoured handle with lock-on switch for improved control in virtually any working position
- Advanced safety features – Active Torque Control (ATC) for improved protection from angle grinder kickback if the disc gets stuck
- Two versions available – choose from the more agile 4.5” model, or the more versatile 5” grinder
Applications
- Cutting and grinding steel, stainless steel and other metals
- Deburring and polishing metal
- Cutting and grinding concrete, masonry and stone
- Cutting tiles (continuous-rim diamond discs required)

Hilti Tool Service
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- 1 or free, in and out of the repair center the same day or repair is free of charge

Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.