AG 500-20D Angle grinder
New productItem #r18048484
Powerful corded angle grinder with dead man’s switch for cutting and grinding in metal, concrete, and masonry with discs up to 5” (14-amp)
- Disc diameter: 5 in
- No load RPM: gear 1: 9400 rpm
- Trigger type: Paddle with deadman
Share
Features & Applications
Features & Applications
Features
- Upgraded safety features – new 3D Active Torque Control (ATC) for better protection against angle grinder kickback in any direction
- Hilti Smart Power technology – automatically adjusts power output to suit the material being cut, helping to deliver consistent performance and protecting the motor from overload
- Dead man’s switch – integrated dead man’s switch in tool handle for increased comfort and safety
- Rugged dust removal hood (optional) for virtually dustless operation and soft grips for greater working comfort
- Quick-acting brake stops the disc within a few seconds – ideal when working in cramped conditions
Applications
- Cutting steel, concrete, and masonry
- Rough grinding and fine finishing metal, concrete, and masonry
- Removing coatings on cement and screed
- Renovating joints
Services
Fleet Management
We manage your tools so you can manage your business.