AG 600-20SE Angle grinder
New productItem #r18048487
Powerful 14-amp angle grinder with variable speed and slide switch, for cutting and grinding in metal, concrete, and masonry with discs up to 6”
- Disc diameter: 6 in
- No load RPM: gear 1: 3000 rpm; gear 2: 4000 rpm; gear 3: 5000 rpm; gear 4: 6000 rpm; gear 5: 7500 rpm; gear 6: 9400 rpm
- Trigger type: Constant on
Customers also searched for grinder, 6in grinder, 6" grinder, corded grinder or 14 amp grinder
- Upgraded safety features – new 3D Active Torque Control (ATC) for better protection against angle grinder kickback in any direction
- High-performance cutting and grinding – Hilti Smart Power technology automatically adjusts power output to suit the material, helping to deliver consistent performance and protecting the motor from overload
- Lower vibration optimized for comfort – non-slip grip area on the back of the tool and soft-grip side handle
- Powerful brushless motor – 14 amp brushless motor and digital speed dial help you work faster and more efficiently
- Quick-acting brake stops the disc within a few seconds – ideal when working in cramped conditions
- Cutting steel, concrete, and masonry
- Rough grinding and fine finishing metal, concrete, and masonry
- Removing coatings on cement and screed
- Renovating joints
- Slitting (chasing) using two discs (DC EX 125/5" slitting hood required, available separately)

We manage your tools so you can manage your business.