AG 500-12D Angle grinder
New productItem #r4522792
Powerful, corded angle grinder with dead man's switch, for cutting and grinding with discs 4.5" up to 5"
- Disc diameter: 5 in
- Weight according EPTA-Procedure 01/2003 without battery: 5.1 lb.
- No load RPM: gear 1: 11500 rpm
Share
Features & Applications
Features & Applications
Features
- Active Torque Control (ATC) stops the tool body from spinning uncontrolledly if the disc jams – helping to reduce a common safety hazard
- Hilti Smart Power technology automatically adjusts power output to suit the material being cut – delivering consistently high cutting performance and protecting the motor from overload
- Dead man’s switch for extra safety
- Rugged dust removal hood (optional) for virtually dustless operation and soft grips for greater working comfort
- Ergonomically designed tool for universal use in cutting and grinding
Applications
- Cutting and grinding steel and mineral base material
- Cutting, rough and fine grinding of metals and mineral materials
- Removing coatings on cement and screed
- Renovating joints
- For surfaces and materials of all kinds
Services
![Hilti Tool Service](/medias/sys_master/images/h0f/hcb/10056726216734.png)
Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for 20 years
![Fleet Management](/medias/sys_master/images/h08/h51/9568999702558.png)
Fleet Management
We manage your tools so you can manage your business.
- High-performing tools and latest technology help to increase jobsite productivity.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Theft coverage helps to reduce financial risk and unexpected expenses.