AG 500-11S Angle grinder
New productItem #r4583170
Angle grinder with long-lasting carbon brush and side switch, for cutting and grinding with discs 4.5" up to 5"
- Disc diameter: 5 in
- Weight according EPTA-Procedure 01/2003 without battery: 5.5 lb.
- Max. cutting depth: 1.3 in
Share
Features & Applications
Features & Applications
Features
- Active Torque Control (ATC) stops the tool body from spinning uncontrolledly if the disc jams – helping to reduce a common safety hazard
- Hilti Smart Power technology automatically adjusts power output to suit the material being cut – delivering consistently high cutting performance and protecting the motor from overload
- Non-slip grip area on the back of the tool and soft-grip side handle for low vibration and maximum comfort
- Time-saving cutting and slitting (chasing) in widths up to 25 mm using two discs (with DC EX 125/5" accessories)
Applications
- Cutting and grinding of mineral base material
- Cutting and grinding steel and other metals
- Cutting, grinding and finishing metal
- Cutting and grinding concrete
Services
Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for 20 years
Fleet Management
We manage your tools so you can manage your business.
- High-performing tools and latest technology help to increase jobsite productivity.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Theft coverage helps to reduce financial risk and unexpected expenses.