AG 500-7SE Angle grinder
New productItem #r7918547
Variable speed, slim, corded angle grinder for cutting and grinding (finishing) using discs 4.5 up to 5" diameter
- Disc diameter: 5 in
- Weight according EPTA-Procedure 01/2003 without battery: 4.4 lb.
- Max. cutting depth: 1.3 in
Share
Features & Applications
Features & Applications
Features
- Variable speed for fine control of polishing and when working on stainless steel
- Convenient and easy to use
- Designed for working comfort – less tiring to use over long periods
- Suitable for finishing grinding and light cutting work
- Slim design featuring a 700W motor
Applications
- Cutting and grinding of mineral base materials
- Cutting and grinding steel and other metals
- Cutting, grinding and finishing metal
- Cutting and grinding concrete
Services
Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for 20 years
- One click or call is all it takes – we do the rest
- No registration or proof of purchase ever required
Fleet Management
We manage your tools so you can manage your business.
- High-performing tools and latest technology help to increase jobsite productivity.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Theft coverage helps to reduce financial risk and unexpected expenses.