SID 8-A22 Impact driver
New productItem #r6630779
Ultimate-class 22V cordless impact driver with 7/16" hexagonal chuck for heavy-duty work
- Chuck type: 7/16" hexagonal
- Feature: Powerful high efficiency hammering mechanism
- No load RPM: gear 1: 2200 rpm
Share
Features & Applications
Features & Applications
Features
- Dedicated hammering mechanism and intelligent electronics for optimized drilling and driving performance in wood
- 7/16" hexagonal chuck with lip for easy bit changes, even while wearing protective gloves
- Specially designed grip for comfortable use with protective gloves
- Bright LED in the base of the tool provides direct illumination of the work surface
- Full range of smooth-drilling auger bits available
Applications
- Drilling in treated wood utility poles using 7/16" shank auger bits
- Fastening and bolting on wood utility poles and other wood assemblies with 7/16" shank bits
- Drilling large diameter holes with 7/16" shank hole saws in wood
- Drilling in wood assemblies using 7/16" shank auger bits
Services
Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for 20 years
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- 1 or free, in and out of the repair center the same day or repair is free of charge
Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.