SL 4-22 Cordless searchlight
New productItem #r21394758
Cordless LED light with powerful long-range beam and 3 modes (searchlight, floodlight, and combined) for illuminating work areas (Nuron battery platform)
- Brightness: 1800 lm
- Weight: 2.87 lb.
Share
Features
- Shines brighter and further – with up to 1800 lumens and 820 yards of range, our handheld spotlight delivers powerful visibility where you need it most
- Multiple light modes – choose between spotlight, floodlight, and combined mode for ultimate lighting on the go
- Flexible positioning – 180° dual-axis rotating head for versatile light setups while working
- Durable and ergonomic – comfortable grip and robust housing designed for extended use in tough working conditions
- On the Nuron battery platform – cordless LED spotlight without compromise thanks to longer-lasting batteries and a range of services to keep you more productive, today and tomorrow
Applications
- Power and utility inspections
- Inspecting pipe, duct, and electrical installations
- Illuminating dark and poorly lit work areas during application or repair work