TE 5-22 Cordless rotary hammer
New productItem #r17816054
Powerful SDS Plus rotary hammer drill with long body and spade grip ideal for downward drilling (Nuron battery platform)
- Weight according EPTA-Procedure 01/2003 without battery: 6 lb.
- Optimum Hammer drilling range: 1/4 - 23/32 in
- Single impact energy: 1.8 ft-lbf
Customers also searched for battery rotary hammer drill, Nuron battery rotary hammer drill, rotary hammer drill, Nuron rotary hammer drill or cordless rotary hammer drill
- Hilti’s ultimate SDS Plus drill for formwork and baseplates – the long tool body makes the TE 5-22 our most comfortable rotary hammer for drilling downwards
- Outsized performance – Hilti’s best performance-to-weight ratio in this tool category, with enough power for tough concrete drilling jobs up to 16 mm diameter
- One-for-all versatility – chipping mode and exchangeable chucks (sold separately) mean you can use this rotary hammer with SDS chisels, hole saws, right-angle chucks and even wood/steel drill bits
- Practical safety features – equipped with Active Torque Control to help protect against unexpected rotation, and compatible with various dust removal solutions (sold separately)
- Nuron battery platform – cordless SDS Plus rotary hammer drills without compromise thanks to longer-lasting batteries, high-performance drill bits and a range of services to help you stay productive, today and tomorrow
- Drilling and hammer drilling in concrete and masonry, especially in downward-facing working positions
- Virtually dust-free drilling and chiseling (TE DRS-5 on-board dust removal system with chipping head or TE DRS-C vacuum cleaner connector required)
- Light-duty chiseling – such as tile scraping, channel cleaning or surface correction
- Occasional drilling in wood and steel (with optional quick-release chuck)
- Setting anchors and drop-in anchors (with optional setting tools)

- Product warranty against parts and manufacturing irregularities for 20 years
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- 1 or free, in and out of the repair center the same day or repair is free of charge

We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.