SC 30WL-22 Cordless worm drive-style saw
New productItem #r13250365
Cordless worm drive-style saw with brushless motor for precise, heavy-duty cuts up to 2-3/8" depth using 7-1/4” blades (Nuron battery platform)
- Max. cutting depth: 2.4 in
- Blade diameter: 7 in
- Base material: Wood
Share
Features & Applications
Features & Applications
Features
- Doubled run time per charge – Nuron battery technology and brushless motor deliver our longest interrupted working time yet
- High 4700 rpm cutting speed – engineered to deliver cutting performance comparable to a 15A corded worm drive saw, but with better heat management to get through bigger, tougher jobs
- Designed for comfortable control – weighing in under 12 lbs. with a B 22-170 battery, with LED and rear handle grip to help make precise cuts quicker and easier
- Virtually dust-free sawing – link this cordless wood saw to an external vacuum via the optional adapter to help minimize airborne dust while you work
- Nuron battery platform – cordless power tools without compromise thanks to longer-lasting batteries, time-saving blades and a range of services to keep you productive, today and tomorrow
Applications
- Straight, accurate cuts up to 2-3/8" depth
- Bevel cuts at 0-50° angles
- Cutting solid wood – including production wood, hardwoods, battens and pressure-treated lumber
- Cutting wood-based board – such as HDO, MDO, plywood and OSB
- Precise, straight cuts up to 61 mm depth
Services
Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for 20 years
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- 1 or free, in and out of the repair center the same day or repair is free of charge
Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.