SB 6S-22 Deep cut band saw
New productItem #r19815849
Cordless deep cut band saw with single trigger for precise, low-noise and virtually spark-free cuts through metal up to 127 mm│5” (Nuron battery)
- Base material: Metal, Steel, Aluminium, Cast iron, Stainless steel
Share
Features
- Deep cut band saw for everyday cuts – single-trigger band saw with extra cutting depth and transportation lock for your daily metal/plastic sawing tasks
- Cut in any conditions – with virtually no sparks, debris and noise, portable deep cut band saws give you a safer way to cut in occupied buildings or other sensitive environments
- High performance, low maintenance – the brushless motor delivers long-lasting power, while the keyless adjustable cutting shoe keeps you in control when slicing through larger objects
- Five speeds for efficiency and comfort – cut metal pipe, strut, threaded rod, or conduit with Hilti’s wide variety of easy-to-change, high quality band saw blades
- On the Nuron battery platform – cordless tools without compromise thanks to longer-lasting batteries, energy-saving blades and a range of services to keep you more productive, today and tomorrow
Applications
- Cutting plastic pipes
- Cutting metal strut, pipes and threaded rod (max. cutting depth 5”)
- Cutting 4.5” metal pipes
- Cutting 1" and 2" EMT pipes
- Cutting 1-5/8” MQ strut channels

Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for 20 years
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- 1 or free, in and out of the repair center the same day or repair is free of charge

Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.