WSC 7.25-S Circular saw
New productItem #r4779
Circular saw for heavy-duty straight cuts up to 2-3/8" depth with a 7.25" blade
- Max. cutting depth: 2.6 in
- Blade diameter - range: 7-1/4 - 7-15/32 in
- Cutting depth at 45 degrees: 1-13/16 in
Share
Customers also searched for corded circular saw , electric circular saw or circular saw
Features
- Easy-to-use circular saw with high system performance and feed rate
- Fast rip cuts at depths of up to 2.38"
- Sets the benchmark in robustness (reliable, robust pivoting guard)
- Powerful 15A motor for reliable jobsite performance
Applications
- Cutting concrete forming boards
- Cutting wood beams
- Cutting gypsum boards
- Cutting sandwich panels

Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for 20 years
- No registration or proof of purchase ever required
- 1 or free, in and out of the repair center the same day or repair is free of charge

Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.