SR 30-A36 Reciprocating saw
New productItem #r5962277
Cordless 36V reciprocating saw engineered for extremely heavy-duty demolition and cutting to length with minimal vibration and advanced ergonomics
- Base material: Metal, Wood, Brick, Light-weight concrete
- Stroke length: 1-1/4 in
- Stroke rate: 2800 strokes / minute
Share
Customers also searched for cordless reciprocating saw, reciprocating saw or recip saw
Features
- Extremely powerful cordless recip saw built for your heaviest demolition work – including structural steel and masonry
- Advanced ergonomics with Active Vibration Reduction – designed to give you a firm, two-handed grip for slicing smoothly through tougher metal, wood and construction materials
- Redesigned keyless blade clamp – now even easier to use, minimizing the time you spend changing blades
- Near-dustless operation – simply connect the optional SR DRS adapter and a compatible vacuum cleaner
- Brushless motor – virtually maintenance-free to minimize tool downtime
Applications
- Demolishing structural steel and other heavy metal part
- Demolishing multiple materials simultaneously – such as at windows and doors
- Cutting thick wooden beams with metal inserts
- Cutting chrome steel and cast iron structure
- Cutting thick-walled steel pipes up to 150 mm diameter