SR 2-A12 Reciprocating saw
New productItem #r7810348
Cordless 12V reciprocating saw engineered for light-duty demolition and cutting to length, especially in hard-to-reach places
- Base material: Wood, Metal, Plastic, Drywall, Sandwich panel
- Stroke length: 5/8 in
- Stroke rate: 2900 strokes / minute
Share
Customers also searched for cordless reciprocating saw, reciprocating saw or recip saw
Features
- Extremely compact – the reciprocating saw for working in cramped or hard-to-reach spaces
- Light enough to use with one hand – especially when working overhead, a lighter recip saw is key to sustained productivity
- Advanced ergonomics – fits firmly in your grip with lower vibration for more comfortable handling
- Keyless blade clamp – minimize the time you spend changing blades
- Brushless motor – virtually maintenance-free to minimize tool downtime
Applications
- Light-duty sawing and demolition in hard-to-reach places – such as behind boilers, in narrow shafts and overhead
- Cutting wood up to 30 mm thickness
- Cutting thin-walled steel pipes up to 30 mm diameter
- Cutting thin-walled pipes and plastic
- Cutting drywall and sandwich panel