AC-D P Type 1 Cut-off wheel
New product StandardItem #r10486837
Standard thin cut-off wheel for cutting stainless/carbon steel using an angle grinder
- Product Class: Standard
- Base material: Steel, Stainless steel
- Tool type: Angle grinder
Share
Customers also searched for steel cutting blade , cut off wheel or cutting disc
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@63261444, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@c3b7e66a, unit=null, value=Built for real jobsites – versatile cutting disc with a flexible bond to help you get through everyday cutting jobs quicker, more comfortably and with fewer blade changes}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@61990bda, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@7169a316, unit=null, value=Helps to reduce time spent reworking – when you need a cleaner edge, cut-off wheels with a thickness of less than 1/16” (2 mm) are essential}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@f980468f, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@c1180903, unit=null, value=ANSI B7.1 compliant and OSA certified – these cutting wheels comply with the highest safety standards}], id=CHA_ADVANTAGE_03, multiValue=false, name=Advantage 03}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@ff3868ab, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@1d73ad99, unit=null, value=Cutting steel and stainless steel pipes, rods, profiles and metal sheets}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@34d926bf, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@f59b6487, unit=null, value=Pipeline applications such as cutting, light notching on steel or stainless steel}], id=CHA_APPLICATION_02, multiValue=false, name=Application 02}