AC-D SP Type 1 Cut-off wheel
New product PremiumItem #r10487306
High-performance thin cut-off wheel for cutting stainless/carbon steel using an angle grinder
- Product Class: Premium
- Base material: Steel, Stainless steel
- Tool type: Angle grinder
Customers also searched for grinder cutting wheel , abrasive wheel , cutting disc, cut off wheel for grinder or abrasive disc
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@592d6698, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@48d5d496, unit=null, value=Engineered to offer the best balance between longer disc lifetime and higher stock removal rate}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@b0d38749, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@99737607, unit=null, value=Help to reduce time spent reworking – when you need a cleaner edge, cut-off wheels with a thickness of less than 1/16” (2 mm) are essential}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@f980468f, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@c1180903, unit=null, value=ANSI B7.1 compliant and OSA certified – these cutting wheels comply with the highest safety standards}], id=CHA_ADVANTAGE_03, multiValue=false, name=Advantage 03}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@ff3868ab, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@1d73ad99, unit=null, value=Cutting steel and stainless steel pipes, rods, profiles and metal sheets}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@f8f12925, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@60aaebe1, unit=null, value=Pipeline applications such as cutting and light notching steel or stainless steel}], id=CHA_APPLICATION_02, multiValue=false, name=Application 02}