AG-D SPX Type 27 Ceramic grinding disc
New product UltimateItem #r10487464
Ultimate-performance ceramic grinding disc for fast, rough grinding – recommended for stainless steel (Type 27)
- Base material: Steel, Stainless steel
- Product Class: Ultimate
- Grain type: Ceramic
Share
Customers also searched for metal grinding disc , Grinding wheel or grinding disc
Features
- Engineered to maximize productivity – ceramic grain abrasive technology boosts grinding speed, even in the toughest carbon and stainless steel
- Self-sharpening surface – for extra-long lifetime and much higher material removal rate
- Virtually contaminant-free – suitable for use on stainless steel and carbon steel
- ANSI B7.1 compliant and OSA certified – complies with the highest safety standards
Applications
- Edge and surface grinding on steel and stainless steel
- Weld preparation or cleaning
- Recommended for very fast, rough removal – when rapid progress is more important than surface finish