AF-D PL SP Threaded convex flap disc
New product
Premium
Item #r10942257
Premium plastic-backed convex flap discs with thread for rough to fine grinding of stainless steel, steel and other metals
- Product Class: Premium
- Backing: Plastic with thread
- Blade / disc shape: Convex - Type 29
Share
Features & Applications
Features & Applications
Features
- Engineered to deliver the best balance of higher removal rate, longer lifespan and lower weight
- Flap discs are more comfortable to grind with – due to lower vibration, longer lifespan and fewer deep marks
- Threaded backing plate – for nut-free, faster replacement
- Trimmable flap disc – extends the lifespan and reach
- Convex shape – increases abrasive contact area
Applications
- Rough to fine grinding of stainless steel, steel and other metals
- Removing or blending welds on stainless steel, steel and other metals
- Chamfering edges for weld preparation on stainless steel, steel and other metals
- Removing burrs from rough cuts on stainless steel, steel and other metals
- Cleaning rust or paint on stainless steel, steel and other metals