AF-D FT PL SPX Threaded flap disc
New product UltimateItem #r10942347
Ultimate plastic-backed flat flap discs with thread for rough to fine grinding of stainless steel, steel and other metals
- Product Class: Ultimate
- Backing: Plastic with thread
- Blade / disc shape: Flat - Type 27
Share
Customers also searched for Trimmable, Abrasive Disc, Flap Wheel, HUB or Flap Disc
Features
- Engineered specifically for your most demanding metalwork – chamfer edges or do any other aggressive material removal jobs with far less time spent replacing the abrasives
- Flap discs are more comfortable to grind with – due to lower vibration, longer lifespan and fewer deep marks
- Threaded backing plate – for nut-free, faster replacement
- Trimmable flap disc – extends the lifespan and reach
- Flat shape – smaller abrasive contact area
Applications
- Rough to fine grinding of stainless steel, steel and other metals
- Removing or blending welds on stainless steel, steel and other metals
- Chamfering edges for weld preparation on stainless steel, steel and other metals
- Removing burrs from rough cuts on stainless steel, steel and other metals
- Cleaning rust or paint on stainless steel, steel and other metals