AP-D P Fiber disc
New product StandardItem #r10942361
Standard fiber discs with aluminum oxide grain for rough to fine grinding of stainless steel, steel and other metals
- Arbor size: 22.2 mm
- Diameter: 4-1/2 in
- Base material: Steel
Share
Customers also searched for Abrasive, Finishing, Sanding Disc, P or Fiber Disc
Features
- Ideal balance between control and comfort
- Low vibration due to a smaller contact area
Applications
- Rough to fine grinding of stainless steel, steel and other metals
- Removing or blending welds on stainless steel, steel and other metals
- Chamfering edges for weld preparation on stainless steel, steel and other metals
- Removing burrs from rough cuts on stainless steel, steel and other metals
- Cleaning rust or paint on stainless steel, steel and other metals