SPX A Metal cutting disc for battery cut-off saws
New product UltimateItem #r16504030
Ultimate metal cutting disc engineered to maximize your cutting speed and cuts-per-charge with battery-powered cut-off saws
- Product Class: Ultimate
- Base material: Steel
- Tool type: Battery cut-off saw
Share
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@833ec4b0, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@ba76ed7e, unit=null, value=Maximize productivity – lift the performance of your DSH 600-22 battery cut-off saws to the next level by using cutting discs developed specially for these tools}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@8d4df981, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@14c0eecf, unit=null, value=Unbeatable cutting speed – these abrasive discs cut metal deck 4-5x faster than Hilti’s best diamond blades}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@20136f37, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@debde15b, unit=null, value=Higher cutting performance, for longer – premium grain and bond help to make these some of our most durable and powerful metal cutting discs}], id=CHA_ADVANTAGE_03, multiValue=false, name=Advantage 03}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@e7eaac3e, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@71e34ae6, unit=null, value=Metalwork – cutting steel profiles, pipes and steel sheets}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@9fb5ea75, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@9c6e2c91, unit=null, value=Maximizing overall tool performance when using DSH 600-22 battery-powered cut-off saws}], id=CHA_APPLICATION_02, multiValue=false, name=Application 02}