TE-YX FM Flat chisels
New product UltimateItem #r10233610
Self-sharpening SDS Max (TE-Y) flat chisel bits for precision demolition of concrete and masonry
- Connection end: TE-Y (SDS Max)
- Product Class: Ultimate
Share
Features
- Self-sharpening cutting edge – work more efficiently and for longer with the same chisel, no resharpening or rehardening necessary
- Ultra-robust – inductive hardening makes these flat chisels especially resistant to mushrooming, wear and bending
- Improved reliability – dust cap helps to avoid downtime and improve tool lifespan
- Certified quality – developed using ISO certified processes and more than 30 years of expertise in chisel design and production
- Multiple lengths available – use shorter bits for best energy transmission and increased longevity, and longer ones for piercing deeper or reaching into tight spaces
Applications
- Demolishing concrete, brick or block
- Channeling in concrete
- For use with SDS Max (TE-Y) electric jackhammers, breakers or rotary hammers