TE-H SP Clay spade chisels
New product PremiumItem #r10692971
Extra-sharp clay spade chisel bit for digging and loosening terrain using the third-gen TE 3000 or H28 demolition tools with clamp
- Connection end: TE-H (Hilti HEX 28)
- Application: Earth work
- Length: 19.7 in
Share
Features
- Specially designed, high-performance rounded clay spade – sharpened edge for faster penetration of clay, hard-packed gravel and dirt
- Upgraded earth piercing power – extra-tough connection end transfers more force from the tool to the spade
- Better reliability – these spade bits are made from high-alloy steel, essential when you need consistency and reliability
- Built for tough jobs – tested for extreme use, our clay spades are made to power through your most demanding earthworks and ground preparation tasks
- Certified quality – developed using ISO certified processes and more than 30 years of expertise in chisel design and production
Applications
- Digging into clay, hard-packed gravel or dirt
- For use with third-generation TE 3000 electric jackhammers and H28 demolition tools with clamp