SPX Fine Finish diamond cup wheel (flat)
New product UltimateItem #r11402804
Ultimate flat diamond cup wheel for angle grinders – for finishing grinding of concrete and natural stone
- Tool type: Cordless angle grinder, Corded angle grinder
- Base material: Concrete, Natural stone
- Product Class: Ultimate
Share
Customers also searched for angle grinder cup wheel, diamond cup wheel, concrete grinding cup wheel or fine finish diamond cup wheel
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@8826cb6a, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@d85877ac, unit=null, value=Creates a smooth surface finish thanks to the fine diamond mixture}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@bd9a93ab, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@d9841b8d, unit=null, value=Fine finish diamond cup wheel specialized in gentle material removal}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@cd0a4add, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@6d2e9e1d, unit=null, value=Advanced hole pattern – constantly cools the steel disc to prolong its lifetime}], id=CHA_ADVANTAGE_03, multiValue=false, name=Advantage 03}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@5124a67d, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@638082ff, unit=null, value=Low vibration thanks to advanced core balancing technology}], id=CHA_ADVANTAGE_04, multiValue=false, name=Advantage 04}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@e19fa0c5, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@338e8a39, unit=null, value=Engineered for improved reliability – CD welding and highest-grade materials used throughout}], id=CHA_ADVANTAGE_05, multiValue=false, name=Advantage 05}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@df8a9345, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@f609fe7, unit=null, value=Finishing grinding on concrete and natural stone, surface preparation}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}