SPX Universal diamond cup wheel (flat)
New product UltimateItem #r11403195
Ultimate diamond cup wheel for angle grinders – for faster grinding of concrete, screed and natural stone
- Tool type: Cordless angle grinder, Corded angle grinder
- Base material: Concrete, Screed, Natural stone
- Product Class: Ultimate
Share
Customers also searched for cup grinding wheel, concrete grinding cup wheel, cup wheel surface grinder or diamond cup grinding wheel
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@8c744c37, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@5e46eb57, unit=null, value=Ultimate grinding speed – specially shaped segments and larger, high-quality abrasive diamonds help you to remove more material in less time}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@52f81fb1, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@cfc3f69f, unit=null, value=Ultimate lifetime – steel body engineered to remove dust more effectively, helping to prevent clogged abrasive surfaces}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@fa950b68, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@68181aca, unit=null, value=Advanced cooling – patented cooling pins work to prevent damage to the cup wheel segments due to overheating}], id=CHA_ADVANTAGE_03, multiValue=false, name=Advantage 03}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@ac212d48, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@4077e16c, unit=null, value=Robust – these cup wheels are built from the highest-grade materials using durable contact welding}], id=CHA_ADVANTAGE_04, multiValue=false, name=Advantage 04}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@36da2015, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@c6754641, unit=null, value=Minimized vibration – every cup wheel is individually checked and balanced before leaving the plant}], id=CHA_ADVANTAGE_05, multiValue=false, name=Advantage 05}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@3d2c4ec7, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@f5aadcfd, unit=null, value=Grinding concrete and natural stone}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}