SPX Universal diamond cup wheel
New product UltimateItem #r11403199
Ultimate diamond cup wheel for angle grinders – for faster grinding of concrete, screed and natural stone
- Tool type: Cordless angle grinder, Corded angle grinder, Concrete grinder DGH 130
- Base material: Concrete, Screed, Natural stone
- Product Class: Ultimate
Share
Customers also searched for cup grinding wheel, concrete grinding cup wheel, cup wheel surface grinder or diamond cup grinding wheel
Features
- Ultimate grinding speed – specially shaped segments and larger, high-quality abrasive diamonds help you to remove more material in less time
- Ultimate lifetime – steel body engineered to remove dust more effectively, helping to prevent clogged abrasive surfaces
- Advanced cooling – patented cooling pins help to prevent damage to the cup wheel segments due to overheating
- Robust – these cup wheels are built from the highest-grade materials using durable contact welding
- Minimized vibration – every cup wheel is individually checked and balanced before leaving the plant
Applications
- Grinding concrete, screed and natural stone