SPX Epoxy diamond cup wheel
New product UltimateItem #r11403425
Ultimate diamond cup wheel for angle grinders– for removing of thick coatings such as epoxy
- Tool type: Corded angle grinder
- Base material: Polyurethane, Epoxy, Plastic
- Product Class: Ultimate
Share
Features
- Faster coating removal – these PCD cup wheels (polycrystalline diamond) are especially effective at removing coatings from concrete
- Ultimate lifetime – protective segments help prevent breakdowns and rapid wear of PCD segments
- Advanced cooling – patented cooling pins help to prevent damage to the cup wheel segments due to overheating
- Robust – these cup wheels are built from the highest-grade materials using durable contact welding
- Minimized vibration – every cup wheel is individually checked and balanced before leaving the plant
Applications
- Removing thick coatings such as polyurethane, epoxy and plastics