SPX Fine Finish Diamond Cup-Wheel (For DG/DGH 150)
New product UltimateItem #r6436935
Ultimate diamond cup wheel for the DG/DGH 150 diamond grinder – for finishing grinding concrete and natural stone
- Tool type: Concrete grinder DG/DGH 150
- Base material: Concrete, Natural stone
- Product Class: Ultimate
Share
Customers also searched for fine finish diamond cup wheel, concrete grinding cup wheel, DG 150 diamond cup wheel or diamond cup grinding wheel
Features
- Creates a smooth surface finish using the high concentration of fine diamond grit
- Gentle material removal
- Advanced hole pattern – constantly cools the steel disc to prolong its lifetime
- Low vibration thanks to advanced core balancing technology
- Engineered for reliability – CD welding and highest-grade materials used throughout
Applications
- Finishing grinding on concrete and natural stone