SPX-L core bit (inch)
New productItem #r18652298
Ultimate core bit for coring in all types of concrete – for <2.5 kW tools
- For use with: DD 120, DD 130, DD 150-U, DD 160
- Base materials: Concrete
- Drilling Mode: Rig-mounted
Share
Customers also searched for diamond core bit, core bit, SPX-L or core drill bit
Features
- Hilti Equidist technology (1 3/8" diameter and above) – precisely positioned diamonds for unmatched drilling performance and constant drilling speeds over the entire life of the core bit
- Unique Hilti X-Change module system (2" to 8" diameter) enables easer core removal, faster stuck core bit recovery and on-site retipping using just a flat-tip screwdriver
- Save significant space and weight by replacing traditional core bits with a single barrel and multiple modules (X-Change module)
- Designed for the most challenging conditions, the core bit excels in concrete with a high rebar content
Applications
- BI quick-release connection end for low power Hilti diamond drilling tools (less than 2.5 kW), Hilti BI shank BS (1-¼") universal connection end for Hilti and competition diamond drilling tools
- Rig-based wet coring in all types of concrete