SP-U core bit
New productItem #r18652309
Premium core bit for coring in prestressed concrete – for all tools
- For use with: DD 130, DD 150-U, DD 160, DD 200, DD 250-CA
- Base materials: Concrete (prestressed)
- Drilling Mode: Rig-mounted
Share
Customers also searched for diamond core bit, core bit, SP-U or core drill bit
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@d8cf767d, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@d2827930, unit=null, value=Faster drilling in pre-stressed concrete}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@f2b80311, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@cf98f19e, unit=null, value=Extra-durable core bit – engineered to resist breaking when drilling through cables}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@8c68c083, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@6cca15ee, unit=null, value=Hilti Equidist technology – precisely positioned diamonds for unmatched drilling performance and constant drilling speeds over the entire life of the core bit}], id=CHA_ADVANTAGE_03, multiValue=false, name=Advantage 03}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@713408a3, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@6d7ff300, unit=null, value=BI quick-release connection end for low power Hilti diamond drilling tools (less than 2.5 kW), Hilti BI shank BL quick-release connection end for high power Hilti diamond drilling tools (more than 2.5 kW), Hilti BL shank BS (1-¼") universal connection end for Hilti and competition diamond drilling tools}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@5b7b5772, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@4024b13, unit=null, value=Core drilling in prestressed concrete}], id=CHA_APPLICATION_02, multiValue=false, name=Application 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@8cb6e97b, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@f727ba2c, unit=null, value=Core drilling in hollow-core concrete}], id=CHA_APPLICATION_03, multiValue=false, name=Application 03}