NPR PR PP Pipe press ring
New productItem #r10533124
Press rings for ProPress® profile press fittings from 2.5" to 4". Compatible with NPR 32-A pipe press tools
Share
Features
- Press rings for PP profile press fittings from 2.5" to 4"
- Engineered for superior reliability under demanding conditions
Applications
- Pressing copper and stainless steel pipes from 2.5" to 4" *
- Press rings must be used with the respective press adapter. For more information, please see the instructions for use.
- *These values are system dependent. In order to ensure correct and safe pressing, consult the original instruction manual from the system supplier