Skip to main content
Save up to 70% On select items. Shop now

Press jaws for thick-walled profile press fittings up to 1. Compatible with Hilti NPR 32-22/A pipe press tools.

  • Press profile: MP (Megapress, Powerpress)
  • Service interval: 1 year

Choose options

Diameter
  • 13 mm
  • 19 mm
  • 25 mm
Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You cannot see your company prices

Please log in or register to see your company prices.

Discounted net
From $567.00

Technical Data

Press profile
MP (Megapress, Powerpress)
Service interval
1 year

Documents

pdf NPR Pipe Press Compatibility Guide [ 2.1 MB ]
pdf NPR Case-Overview for HNA [ 13.1 MB ]

Features & Applications

Features

  • Press jaws designed for for MegaPress® profile press fittings made by Viega® for up to 1"
  • Press jaws designed for for PowerPress® profile press fittings made by VSH® for up to 1"
  • Press jaws designed for for PowerPress® profile press fittings made by Apollo® for up to 1"
  • Equipped with NFC tag for easier identification and management via the Hilti Connect app and ON!Track tool tracking software

Applications

  • Pressing thick-walled carbon steel pipes from 1/2" to 1"*
  • Pressing thick-walled stainless steel pipes from 1/2" to 1"*
  • *These values are system dependent. In order to ensure correct and safe pressing consult the original instructions manual from the system supplier.

For approval or certificate information, please see individual items.

Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo
Start live chat

Start live chat

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00 AM to 5:00 PM EST.

Start live chat