NPR PR MP Pipe press ring
New productItem #r12869573
Press rings for thick-walled profile press fittings up to 4". Compatible with Hilti NPR 32-A pipe press tools.
- Press profile: MP (Megapress, Powerpress)
Share
Features
- Press rings designed for for MegaPress® profile press fittings made by Viega® for up to 4"
- Press rings designed for for PowerPress® profile press fittings made by VSH® for up to 2"
- Press rings designed for for PowerPress® profile press fittings made by Apollo® for up to 2"
- Equipped with NFC tag for easier identification and management via the Hilti Connect app and ON!Track tool tracking software
Applications
- Pressing thick-walled carbon steel pipes from 1 1/4" to 4"*
- Pressing thick-walled stainless steel pipes from 1 1/4" to 4"*
- Press rings must be used with the respective press adapter. For more information, please see the instructions for use.
- *These values are system dependent. In order to ensure correct and safe pressing consult the original instructions manual from the system supplier.