Unlock Your Personalized PricingLog In Now

NPU Knockout dies (1/2 to 4”)

Knockout dies for punching ½ - 4” diameter conduit holes in up to 10-gauge steel

Choose options

Diameter
  • 37 mm
  • 40 mm
  • 46 mm
  • 56 mm
  • 62 mm
  • 75 mm
  • 100 mm
  • 125 mm
Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You cannot see your company prices

Please log in or register to see your company prices.

Discounted net
From $55.50

Documents

Features & Applications

Features

  • Improve punching accuracy and productivity – alignment markings help you position the hole precisely
  • Clean-cut holes – engineered to deliver a clean edge when used with Hilti cordless knockout punch tools, punches, and draw studs
  • Wide diameter range – combine with punch and draw stud versions to punch ½” up to 4” diameter conduit holes

Applications

  • Punching conduit holes in mild steel up to 10 gauge
  • Punching conduit holes in stainless steel up to 12 gauge

For approval or certificate information, please see individual items.

Consulting & Support

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00 AM to 5:00 PM EST.