Get the SID 4-A22 for just $107 - along with other legacy tool bodies (excluding batteries)
Special

SL 6-A22 area light
Cordless 22V LED work light with rotating head and integrated mounting options for illumination of medium to large work areas
Special

Cordless drill driver SBT 4-A22 bulk
Cordless drill driver for predrilling accurate holes and installing S-BT fasteners
Special

Cordless press tool NPR 032 IE-A22 BULK
Versatile 22V cordless press tool for metal pipes up to 66.7 mm and plastic pipes up to 110 mm
Special

Cordless orbital jig saw SJD 6-A22 BULK
Powerful 22V cordless jigsaw with top D-handle for a comfortable grip and superior control during curved cuts
Special

Cordless Orbital Jig Saw SJT 6 A-22
Powerful 22V cordless jigsaw with barrel T-grip for curved cuts above or below the work surface
Special

Cordless Band Saw SB 4 A-22
22V cordless band saw with LED light and a maximum cutting depth of 63.5 mm (2 1/2")
Special

Cordless angle grinder AG 600-A36
Powerful 36V cordless angle grinder (brushless) for cutting and grinding with discs up to 6"
Special

GFB 6X-A22 Band File
Cordless 22V band file with electronic speed control for grinding and finishing stainless/carbon steel, aluminum, copper, brass and titanium
Special

Nibbler SPN 6-A22 blk
Agile and versatile cordless nibbler for freeform cuts in virtually any corrugated and trapezoidal metal sheeting, as well as C, L and U profiles up to 2.0 mm (14 Gauge) thickness
Special

Press jaws NPR PS MP 1/2
Cordless 22V press tool for metal pipes up to 108 mm / 4" and plastic pipes up to 110 mm
Special

Cordless Rotary Hammer TE 2 A-22
Compact pistol-grip 22V cordless rotary hammer for superior handling
Special

Cordless Rotary Hammer TE 6-A22
Powerful D-grip 22V cordless rotary hammer with superior concrete drilling and chipping performance
Special

Cordless breaker TE 500-A36
Versatile SDS Max (TE-Y) cordless demolition hammer for chiseling in concrete and masonry, with Active Vibration Reduction (AVR)
Special

Die grinder GDG 6-A22 Roht
Variable-speed cordless die grinder with high-performance brushless motor for metal fabrication and architectural metalwork
Special

Cordless Riveting Tool RT 6 A-22
22V cordless rivet tool powered by Li-ion batteries for installation jobs and industrial production using rivets up to 3/16" in diameter (up to 13/64" for aluminum rivets)
Special

Cordless Impact Driver SID 4 A-22
Compact-class cordless 22V impact driver with 1/4" hexagonal click-in chuck for medium-duty applications in wood, metal and other materials
Special

Cordless Impact Driver SID 8 A-22
Ultimate-class 22V cordless impact driver with 7/16" hexagonal chuck for heavy-duty work
Special

Cordless Hammer Drill SF 6H A-22
Power-class cordless 22V hammer drill driver with Active Torque Control and electronic clutch for universal use on wood, metal, masonry and other materials
Special

Cordless drill driver SF 10W-A22
Ultimate class 22V cordless drill driver with Active Torque Control and four-speed gearing for high torque in demanding applications in wood and other materials
Special

Cordless Impact Wrench SIW 6AT A-22
Power-class 22V light-torque impact wrench with 1/2" detent anvil for anchoring and bolting